Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Alfa Laval
Installation Material
Hygienic, ISO 2037
Reducer Concentric
Alfa Laval
Installation Material
Hygienic, ISO 2037
Reducer Concentric
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
9612928259
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Item Number
IDNR
Item description
DESC
Size
SIZE [mm]
Standard
STANDARD
Shape
SHAPE
Material
MAT
Surface
SURFACE
Height
A [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Outer diameter
OD1 [mm]
Outer diameter
OD2 [mm]
Inner diameter
ID1 [mm]
Inner diameter
ID2 [mm]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
3131708958
RED-CON 101.6-76.1-SB-316L
101.6/76.1
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
81
0
0
0
101.60
76.10
99.20
73.70
9612928250
RED-CON 38.1-25.4-SB-316L
38.1/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
40
0
0
0
38.10
25.40
34.90
22.20
9612928251
RED-CON 50.8-25.4-SB-316L
50.8/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
50.80
25.40
47.60
22.20
9612928252
RED-CON 50.8-38.1-SB-316L
50.8/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
41
0
0
0
50.80
38.10
47.60
34.90
9612928253
RED-CON 63.5-38.1-SB-316L
63.5/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
63.50
38.10
60.30
34.90
9612928254
RED-CON 63.5-50.8-SB-316L
63.5/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
63.50
50.80
60.30
47.60
9612928255
RED-CON 76.1-50.8-SB-316L
76.1/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
76.10
50.80
72.90
47.60
9612928256
RED-CON 76.1-63.5-SB-316L
76.1/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
76.10
63.50
72.90
60.30
9612928257
RED-CON 101.6-76.1-SB-316L
101.6/76.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
101.60
76.10
97.60
72.90
9612928258
RED-CON 101.6-63.5-SB-316L
101.6/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
108
0
0
0
101.60
63.50
97.60
60.30
9612928259
RED-CON 38.1-25.4-SB-316L
38.1/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
40
0
0
0
38.10
25.40
34.90
22.20
9612928260
RED-CON 50.8-25.4-SB-316L
50.8/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
50.80
25.40
47.60
22.20
9612928261
RED-CON 50.8-38.1-SB-316L
50.8/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
41
0
0
0
50.80
38.10
47.60
34.90
9612928262
RED-CON 63.5-38.1-SB-316L
63.5/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
63.50
38.10
60.30
34.90
9612928263
RED-CON 63.5-50.8-SB-316L
63.5/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
63.50
50.80
60.30
47.60
9612928264
RED-CON 76.1-50.8-SB-316L
76.1/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
76.10
50.80
72.90
47.60
9612928265
RED-CON 76.1-63.5-SB-316L
76.1/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
76.10
63.50
72.90
60.30
9612928266
RED-CON 101.6-76.1-SB-316L
101.6/76.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
101.60
76.10
97.60
72.90
9612928267
RED-CON 101.6-63.5-SB-316L
101.6/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
108
0
0
0
101.60
63.50
97.60
60.30
Show compressed display (37 products)
Part information
Similar parts
Request for quote (RFQ)
Alfa Laval
- Reducer Concentric
Order number
9612928259
Latest change
21.01.2021 22:12:25
Unit
Keywords
Hygienic
ISO
Installation Material
Classifications
CNS
CNSERPBASE Object Properties